IESNA:LM-63-2002
[TEST]P1389908
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4B-727-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.20A 144.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13227.5
TILT=NONE
56 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 144.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
48.8 44.8 48.8 57.0 65.1 73.2 81.4 89.5 97.7 109.9 126.1 154.6 207.5 256.3 256.3 252.3 264.5 288.9 362.1 655.1 1025.3 1114.8 1005.0 850.4 638.8 520.8 459.8 427.2 410.9 382.5 341.8 248.2 97.7 28.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 48.8 57.0 65.1 73.2 77.3 85.4 89.5 101.7 109.9 130.2 162.8 199.4 203.4 199.4 195.3 207.5 244.1 394.7 581.8 634.7 590.0 524.9 435.4 386.5 366.2 354.0 345.8 329.6 293.0 227.9 109.9 28.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 48.8 52.9 61.0 69.2 73.2 81.4 81.4 89.5 97.7 109.9 118.0 142.4 150.5 146.5 130.2 126.1 130.2 134.3 138.3 154.6 179.0 199.4 231.9 256.3 272.6 284.8 280.7 276.7 244.1 207.5 118.0 28.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 48.8 52.9 61.0 65.1 69.2 77.3 77.3 85.4 89.5 101.7 105.8 126.1 130.2 130.2 118.0 113.9 118.0 118.0 122.1 134.3 154.6 170.9 195.3 219.7 231.9 240.1 240.1 244.1 223.8 195.3 118.0 32.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 48.8 52.9 57.0 65.1 69.2 73.2 73.2 77.3 81.4 89.5 97.7 109.9 113.9 113.9 105.8 105.8 105.8 105.8 105.8 113.9 126.1 138.3 162.8 179.0 191.2 199.4 199.4 207.5 203.4 183.1 122.1 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 44.8 48.8 57.0 61.0 65.1 65.1 65.1 73.2 73.2 81.4 85.4 89.5 93.6 93.6 89.5 93.6 89.5 89.5 89.5 93.6 101.7 109.9 126.1 142.4 146.5 154.6 158.7 175.0 179.0 166.8 122.1 40.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 44.8 48.8 52.9 57.0 61.0 61.0 61.0 65.1 65.1 69.2 73.2 73.2 73.2 77.3 77.3 81.4 77.3 73.2 73.2 73.2 73.2 77.3 89.5 101.7 105.8 109.9 118.0 138.3 158.7 154.6 122.1 44.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 44.8 48.8 52.9 52.9 57.0 57.0 57.0 61.0 61.0 65.1 69.2 69.2 69.2 69.2 69.2 73.2 73.2 69.2 69.2 69.2 69.2 73.2 85.4 97.7 101.7 105.8 113.9 126.1 138.3 134.3 105.8 40.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 44.8 48.8 48.8 52.9 57.0 57.0 57.0 57.0 57.0 61.0 61.0 61.0 61.0 65.1 65.1 65.1 65.1 65.1 65.1 65.1 65.1 69.2 81.4 93.6 97.7 101.7 105.8 113.9 118.0 113.9 89.5 40.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 40.7 44.8 48.8 48.8 52.9 52.9 52.9 52.9 52.9 57.0 57.0 57.0 57.0 57.0 57.0 57.0 61.0 57.0 61.0 61.0 61.0 65.1 73.2 85.4 93.6 97.7 101.7 97.7 93.6 89.5 73.2 36.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 40.7 44.8 44.8 44.8 48.8 48.8 48.8 48.8 48.8 52.9 48.8 48.8 48.8 48.8 48.8 48.8 52.9 52.9 57.0 57.0 57.0 61.0 69.2 81.4 89.5 93.6 93.6 85.4 73.2 69.2 57.0 32.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 40.7 44.8 44.8 44.8 44.8 44.8 44.8 44.8 44.8 48.8 44.8 44.8 44.8 44.8 44.8 44.8 48.8 48.8 52.9 52.9 52.9 57.0 65.1 73.2 77.3 81.4 77.3 69.2 61.0 57.0 44.8 24.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 40.7 40.7 40.7 44.8 44.8 44.8 44.8 44.8 44.8 44.8 44.8 44.8 40.7 40.7 40.7 40.7 44.8 40.7 44.8 48.8 52.9 57.0 61.0 65.1 65.1 65.1 61.0 57.0 48.8 40.7 32.6 16.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 36.6 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 40.7 36.6 36.6 36.6 36.6 36.6 36.6 40.7 40.7 48.8 52.9 57.0 57.0 52.9 52.9 44.8 40.7 32.6 28.5 16.3 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 36.6 36.6 36.6 40.7 36.6 36.6 36.6 36.6 36.6 36.6 36.6 36.6 32.6 32.6 32.6 32.6 32.6 28.5 32.6 36.6 44.8 48.8 52.9 48.8 40.7 36.6 28.5 24.4 20.3 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 36.6 36.6 36.6 40.7 36.6 36.6 36.6 36.6 32.6 32.6 32.6 32.6 28.5 28.5 28.5 28.5 28.5 28.5 28.5 32.6 36.6 36.6 40.7 36.6 32.6 28.5 20.3 20.3 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 36.6 36.6 36.6 36.6 36.6 32.6 32.6 32.6 32.6 32.6 28.5 28.5 24.4 24.4 24.4 24.4 28.5 28.5 28.5 24.4 28.5 24.4 28.5 24.4 20.3 20.3 16.3 12.2 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 32.6 36.6 32.6 32.6 32.6 32.6 28.5 28.5 24.4 24.4 20.3 20.3 16.3 20.3 24.4 24.4 24.4 20.3 16.3 12.2 12.2 12.2 12.2 8.1 8.1 8.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 32.6 32.6 32.6 28.5 28.5 28.5 24.4 24.4 20.3 20.3 16.3 16.3 12.2 16.3 20.3 24.4 20.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 32.6 32.6 32.6 28.5 28.5 28.5 24.4 20.3 16.3 16.3 12.2 12.2 8.1 12.2 16.3 20.3 16.3 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 32.6 32.6 32.6 28.5 28.5 24.4 20.3 20.3 16.3 16.3 12.2 8.1 8.1 8.1 12.2 12.2 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 28.5 28.5 28.5 24.4 24.4 24.4 20.3 16.3 12.2 12.2 8.1 4.1 4.1 4.1 4.1 8.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 28.5 28.5 28.5 24.4 24.4 20.3 16.3 12.2 8.1 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 28.5 28.5 28.5 24.4 24.4 20.3 16.3 8.1 8.1 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 32.6 32.6 28.5 28.5 28.5 24.4 24.4 16.3 12.2 8.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 28.5 24.4 24.4 24.4 20.3 20.3 16.3 12.2 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 28.5 24.4 24.4 24.4 20.3 20.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 28.5 24.4 24.4 24.4 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 28.5 24.4 24.4 20.3 20.3 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 24.4 20.3 20.3 20.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 24.4 20.3 20.3 16.3 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 24.4 20.3 20.3 16.3 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 28.5 24.4 20.3 20.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 16.3 16.3 12.2 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 16.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 16.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 20.3 16.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 20.3 16.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 20.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 20.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 20.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 24.4 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 28.5 20.3 16.3 12.2 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 32.6 24.4 20.3 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 28.5 24.4 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 28.5 24.4 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 36.6 28.5 24.4 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 32.6 28.5 24.4 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 40.7 32.6 28.5 24.4 20.3 16.3 8.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 36.6 32.6 28.5 20.3 16.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 36.6 32.6 28.5 24.4 20.3 12.2 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 40.7 36.6 32.6 28.5 24.4 16.3 12.2 8.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 44.8 40.7 36.6 32.6 28.5 20.3 16.3 12.2 8.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 52.9 44.8 40.7 36.6 32.6 28.5 24.4 20.3 12.2 8.1 8.1 8.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 52.9 48.8 44.8 40.7 36.6 32.6 28.5 24.4 16.3 12.2 8.1 8.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 52.9 48.8 44.8 40.7 36.6 32.6 28.5 20.3 16.3 12.2 12.2 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 52.9 48.8 44.8 40.7 40.7 36.6 28.5 24.4 16.3 16.3 12.2 12.2 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 52.9 48.8 44.8 44.8 40.7 32.6 28.5 20.3 20.3 16.3 16.3 12.2 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.1 8.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 52.9 48.8 48.8 44.8 40.7 36.6 28.5 24.4 20.3 16.3 16.3 12.2 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.1 8.1 4.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 52.9 52.9 48.8 48.8 44.8 40.7 32.6 28.5 24.4 20.3 20.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 8.1 8.1 4.1 4.1 4.1 4.1 4.1 4.1 4.1 8.1 8.1 8.1 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 57.0 52.9 52.9 48.8 48.8 40.7 36.6 28.5 24.4 24.4 20.3 16.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 8.1 12.2 12.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 57.0 57.0 52.9 52.9 48.8 44.8 36.6 32.6 28.5 24.4 24.4 20.3 20.3 16.3 16.3 16.3 16.3 16.3 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 8.1 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 57.0 57.0 52.9 52.9 52.9 44.8 40.7 32.6 28.5 28.5 24.4 20.3 20.3 16.3 16.3 16.3 16.3 16.3 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 8.1 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 57.0 57.0 52.9 52.9 52.9 48.8 44.8 36.6 32.6 28.5 28.5 24.4 24.4 20.3 20.3 20.3 20.3 16.3 12.2 12.2 8.1 8.1 8.1 8.1 8.1 8.1 8.1 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 61.0 61.0 57.0 57.0 57.0 48.8 44.8 40.7 32.6 32.6 28.5 24.4 24.4 20.3 20.3 20.3 20.3 20.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 61.0 61.0 57.0 57.0 57.0 52.9 48.8 40.7 36.6 32.6 32.6 28.5 28.5 24.4 24.4 24.4 24.4 20.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 61.0 61.0 57.0 57.0 57.0 52.9 48.8 44.8 36.6 32.6 32.6 28.5 28.5 24.4 24.4 24.4 24.4 20.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 61.0 61.0 57.0 57.0 57.0 52.9 48.8 44.8 36.6 36.6 32.6 32.6 28.5 28.5 28.5 28.5 24.4 24.4 20.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 61.0 61.0 61.0 57.0 57.0 57.0 57.0 48.8 44.8 40.7 36.6 36.6 32.6 32.6 28.5 28.5 28.5 28.5 24.4 20.3 20.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 57.0 57.0 57.0 48.8 44.8 40.7 40.7 36.6 36.6 32.6 32.6 32.6 32.6 28.5 28.5 24.4 20.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 57.0 57.0 57.0 48.8 44.8 40.7 40.7 36.6 36.6 32.6 32.6 32.6 32.6 28.5 28.5 24.4 20.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 57.0 57.0 57.0 48.8 44.8 40.7 40.7 36.6 36.6 36.6 36.6 36.6 36.6 32.6 32.6 28.5 24.4 20.3 16.3 16.3 16.3 16.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 57.0 52.9 52.9 48.8 44.8 44.8 44.8 40.7 40.7 36.6 36.6 36.6 40.7 40.7 36.6 32.6 28.5 24.4 20.3 20.3 16.3 16.3 20.3 16.3 16.3 12.2 12.2 12.2 12.2 12.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 52.9 52.9 52.9 52.9 52.9 48.8 44.8 44.8 44.8 40.7 40.7 40.7 40.7 40.7 40.7 44.8 40.7 32.6 28.5 24.4 20.3 20.3 20.3 20.3 20.3 20.3 16.3 12.2 12.2 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 52.9 52.9 52.9 48.8 48.8 48.8 44.8 44.8 44.8 40.7 40.7 40.7 40.7 40.7 44.8 48.8 44.8 36.6 32.6 28.5 24.4 24.4 20.3 20.3 24.4 20.3 16.3 12.2 12.2 8.1 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 52.9 52.9 52.9 48.8 48.8 48.8 44.8 44.8 44.8 44.8 44.8 44.8 44.8 44.8 48.8 48.8 48.8 40.7 40.7 40.7 36.6 36.6 32.6 28.5 32.6 28.5 24.4 20.3 16.3 12.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 52.9 52.9 52.9 52.9 48.8 48.8 48.8 48.8 48.8 44.8 44.8 48.8 48.8 48.8 48.8 52.9 48.8 48.8 48.8 52.9 52.9 48.8 40.7 40.7 36.6 32.6 28.5 24.4 20.3 12.2 8.1 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 57.0 52.9 52.9 52.9 52.9 52.9 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 48.8 52.9 52.9 52.9 52.9 57.0 65.1 65.1 57.0 52.9 48.8 44.8 40.7 36.6 32.6 20.3 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 57.0 52.9 52.9 52.9 52.9 52.9 48.8 48.8 48.8 48.8 48.8 48.8 48.8 52.9 52.9 52.9 52.9 52.9 52.9 57.0 65.1 77.3 77.3 69.2 61.0 57.0 48.8 44.8 40.7 36.6 24.4 16.3 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 57.0 52.9 52.9 52.9 57.0 52.9 52.9 52.9 52.9 52.9 52.9 52.9 52.9 57.0 57.0 57.0 57.0 57.0 57.0 61.0 69.2 77.3 81.4 77.3 73.2 69.2 65.1 61.0 52.9 48.8 36.6 24.4 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 57.0 57.0 52.9 52.9 57.0 57.0 57.0 57.0 57.0 61.0 61.0 61.0 61.0 65.1 65.1 69.2 73.2 81.4 85.4 85.4 85.4 85.4 77.3 73.2 69.2 65.1 52.9 32.6 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 61.0 57.0 57.0 57.0 57.0 57.0 57.0 57.0 57.0 61.0 61.0 65.1 65.1 69.2 69.2 73.2 73.2 81.4 85.4 93.6 97.7 97.7 93.6 89.5 81.4 77.3 65.1 40.7 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 57.0 57.0 57.0 57.0 61.0 57.0 57.0 57.0 61.0 61.0 61.0 61.0 61.0 65.1 65.1 69.2 69.2 73.2 73.2 77.3 77.3 81.4 89.5 101.7 109.9 109.9 105.8 101.7 93.6 89.5 77.3 48.8 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 61.0 61.0 61.0 61.0 65.1 61.0 61.0 61.0 65.1 65.1 65.1 65.1 69.2 73.2 73.2 77.3 77.3 77.3 77.3 81.4 81.4 85.4 97.7 109.9 113.9 118.0 118.0 118.0 118.0 113.9 93.6 48.8 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 61.0 61.0 61.0 65.1 65.1 65.1 65.1 65.1 69.2 73.2 73.2 73.2 73.2 77.3 81.4 85.4 81.4 81.4 81.4 85.4 85.4 89.5 101.7 113.9 122.1 126.1 126.1 134.3 142.4 134.3 113.9 52.9 8.1 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 65.1 65.1 65.1 69.2 69.2 69.2 69.2 73.2 77.3 77.3 77.3 81.4 85.4 85.4 89.5 89.5 85.4 81.4 85.4 85.4 93.6 109.9 122.1 126.1 130.2 138.3 150.5 162.8 158.7 130.2 52.9 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 65.1 65.1 69.2 69.2 73.2 73.2 73.2 77.3 81.4 81.4 81.4 85.4 89.5 93.6 97.7 93.6 89.5 85.4 89.5 89.5 97.7 113.9 126.1 130.2 138.3 146.5 166.8 187.2 179.0 146.5 52.9 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 65.1 69.2 73.2 73.2 77.3 77.3 81.4 85.4 89.5 93.6 97.7 105.8 105.8 105.8 109.9 105.8 105.8 101.7 109.9 122.1 130.2 150.5 162.8 166.8 175.0 179.0 191.2 199.4 183.1 138.3 48.8 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 69.2 69.2 77.3 77.3 81.4 85.4 89.5 93.6 101.7 105.8 118.0 126.1 122.1 122.1 122.1 118.0 122.1 122.1 130.2 154.6 166.8 187.2 199.4 207.5 211.6 211.6 215.6 211.6 187.2 126.1 48.8 8.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 69.2 73.2 77.3 81.4 85.4 89.5 93.6 101.7 109.9 118.0 134.3 142.4 138.3 134.3 130.2 130.2 134.3 138.3 150.5 183.1 199.4 219.7 236.0 244.1 248.2 240.1 236.0 223.8 191.2 118.0 44.8 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 69.2 73.2 81.4 85.4 89.5 93.6 101.7 109.9 118.0 130.2 150.5 162.8 154.6 146.5 142.4 142.4 150.5 154.6 170.9 215.6 231.9 256.3 272.6 280.7 284.8 272.6 260.4 236.0 195.3 105.8 40.7 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 73.2 77.3 85.4 89.5 97.7 101.7 113.9 126.1 142.4 170.9 203.4 211.6 207.5 203.4 215.6 272.6 402.8 524.9 602.2 634.7 606.2 484.2 427.2 390.6 370.3 341.8 313.3 272.6 195.3 97.7 40.7 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 73.2 77.3 85.4 93.6 101.7 109.9 122.1 138.3 162.8 207.5 256.3 260.4 256.3 260.4 288.9 398.7 655.1 891.1 1033.5 1049.7 980.6 712.0 577.8 496.4 451.6 406.9 362.1 305.2 195.3 89.5 36.6 4.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 81.4 89.5 97.7 109.9 122.1 138.3 175.0 244.1 345.8 419.1 455.7 500.5 577.8 752.7 1196.2 1977.4 2852.2 3096.3 2844.1 2331.4 1835.0 1367.1 1013.1 752.7 577.8 447.6 354.0 195.3 97.7 36.6 4.1 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 81.4 93.6 101.7 118.0 130.2 154.6 211.6 321.4 484.2 577.8 646.9 740.5 891.1 1216.6 1993.7 3299.8 4813.3 5159.2 4634.3 3682.2 2958.0 2156.4 1529.9 1053.8 748.7 533.0 402.8 191.2 101.7 36.6 4.1 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 85.4 97.7 105.8 126.1 158.7 244.1 402.8 630.7 882.9 1098.6 1293.9 1517.6 1814.7 2433.1 3885.7 5907.8 7620.8 7966.6 7417.3 6493.7 5826.5 4996.4 4040.3 2823.7 1712.9 956.2 516.7 211.6 109.9 40.7 4.1 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 85.4 97.7 109.9 138.3 183.1 337.7 598.1 939.9 1281.7 1619.4 1936.7 2290.7 2738.3 3653.7 5777.6 8515.9 10428.2 10774.1 10196.3 9301.2 8694.9 7836.4 6550.7 4589.6 2677.2 1375.2 626.6 227.9 118.0 40.7 4.1 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 89.5 101.7 113.9 146.5 211.6 427.2 789.3 1249.1 1680.4 2136.1 2583.7 3067.8 3657.8 4870.3 7669.6 11119.9 13235.6 13577.4 12979.3 12112.7 11563.4 10676.4 9057.0 6359.5 3637.5 1798.4 740.5 248.2 126.1 44.8 4.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 89.5 101.7 118.0 154.6 236.0 516.7 980.6 1558.3 2079.1 2656.9 3226.5 3840.9 4581.4 6086.9 9561.6 13728.0 16043.1 16384.9 15758.3 14920.1 14431.9 13516.4 11567.5 8125.3 4601.8 2217.5 850.4 264.5 134.3 44.8 4.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 89.5 105.8 126.1 170.9 309.2 756.8 1383.4 2087.3 2762.7 3401.5 4056.5 4736.0 5704.4 7767.2 11571.5 15799.0 17894.4 18252.4 17808.9 17353.2 17027.7 15843.7 13182.8 9500.5 5818.3 3275.3 1106.7 329.6 138.3 40.7 4.1 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 65.1 69.2 77.3 93.6 105.8 130.2 187.2 382.5 992.8 1782.1 2612.1 3446.2 4146.1 4886.6 5631.2 6827.4 9443.6 13577.4 17865.9 19741.6 20120.0 19859.6 19782.3 19619.5 18171.0 14798.0 10871.7 7034.9 4333.2 1363.0 394.7 142.4 40.7 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 77.3 93.6 109.9 138.3 199.4 455.7 1228.8 2180.9 3137.0 4129.8 4894.7 5720.7 6530.3 7950.3 11119.9 15587.4 19932.8 21588.8 21991.6 21910.2 22215.4 22211.3 20502.4 16413.3 12246.9 8251.4 5395.2 1619.4 459.8 146.5 36.6 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 77.3 93.6 109.9 142.4 215.6 528.9 1468.8 2583.7 3665.9 4813.3 5639.3 6550.7 7425.5 9073.3 12800.3 17597.3 22003.8 23440.1 23859.2 23960.9 24648.5 24807.2 22829.8 18028.6 13622.2 9468.0 6453.0 1875.7 524.9 150.5 32.6 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 77.3 93.6 109.9 146.5 236.0 626.6 1696.7 2970.2 4133.9 5269.0 6160.1 7173.2 8194.5 10094.6 14244.7 19733.4 23997.5 25397.1 25771.5 26105.1 26910.7 26731.7 24196.9 19212.6 14619.0 10684.5 7189.5 2136.1 634.7 162.8 36.6 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 61.0 65.1 77.3 93.6 113.9 150.5 260.4 724.2 1924.5 3360.8 4597.7 5724.7 6680.9 7795.7 8967.5 11115.8 15689.1 21869.5 25991.2 27350.1 27687.9 28249.3 29172.9 28656.2 25564.0 20396.7 15619.9 11905.2 7930.0 2396.5 744.6 179.0 36.6 4.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 65.1 77.3 93.6 113.9 150.5 280.7 817.8 2152.4 3747.3 5065.6 6180.4 7197.6 8418.2 9736.5 12137.1 17129.4 24005.6 27984.9 29307.2 29600.2 30389.5 31435.2 30576.7 26927.0 21576.6 16616.8 13121.7 8666.4 2652.8 850.4 191.2 40.7 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 65.1 77.3 93.6 113.9 154.6 301.1 915.5 2380.2 4133.9 5529.4 6636.1 7718.4 9040.8 10505.5 13158.3 18573.8 26141.7 29978.6 31260.2 31512.5 32533.7 33697.4 32501.2 28294.1 22760.6 17613.6 14338.3 9402.9 2913.2 960.2 203.4 40.7 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 65.1 77.3 93.6 113.9 158.7 309.2 984.6 2538.9 4337.3 5704.4 6807.0 7954.4 9317.4 10875.8 13707.6 19355.0 27004.3 30824.9 32192.0 32611.0 33799.1 34852.9 33465.5 29038.7 23297.7 18443.6 15021.8 9647.0 3202.1 1045.7 203.4 40.7 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 57.0 65.1 77.3 93.6 113.9 162.8 313.3 1053.8 2697.6 4544.8 5875.3 6977.9 8190.4 9598.2 11246.0 14252.8 20136.3 27862.8 31671.2 33127.8 33709.6 35060.4 36008.4 34425.7 29783.3 23830.7 19269.6 15705.4 9895.2 3495.1 1131.1 203.4 40.7 4.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 52.9 61.0 73.2 93.6 113.9 162.8 321.4 1123.0 2856.3 4748.2 6050.2 7148.8 8426.4 9874.9 11616.3 14802.1 20917.5 28725.4 32513.4 34059.5 34804.1 36325.8 37159.9 35390.0 30523.8 24367.8 20099.6 16388.9 10139.3 3783.9 1212.5 199.4 40.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 52.9 61.0 73.2 93.6 113.9 166.8 325.5 1192.1 3014.9 4951.7 6221.1 7319.7 8662.4 10151.5 11986.5 15347.3 21698.7 29583.9 33359.7 34991.3 35902.7 37587.1 38315.4 36350.2 31268.4 24900.8 20925.6 17072.5 10383.5 4072.8 1297.9 199.4 40.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 52.9 61.0 73.2 93.6 113.9 162.8 321.4 1151.5 2905.1 4764.5 6054.3 7132.5 8381.6 9817.9 11571.5 14724.8 20791.3 28558.6 32395.4 33888.6 34629.1 36102.0 36879.2 35052.3 30202.3 24160.2 20026.4 16291.3 10098.6 3812.4 1302.0 219.7 40.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 52.9 61.0 73.2 93.6 113.9 158.7 313.3 1110.8 2795.2 4577.3 5891.6 6941.3 8100.9 9480.2 11156.5 14098.2 19879.9 27533.2 31431.1 32781.9 33355.6 34612.9 35447.0 33758.4 29136.3 23419.7 19127.2 15510.1 9817.9 3552.0 1306.1 236.0 40.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 89.5 109.9 154.6 309.2 1070.1 2681.3 4386.1 5724.7 6754.1 7820.1 9146.6 10741.5 13475.7 18972.6 26503.8 30466.8 31679.3 32078.0 33127.8 34010.7 32460.5 28070.3 22675.2 18223.9 14724.8 9533.1 3291.6 1306.1 256.3 36.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 89.5 109.9 150.5 301.1 1029.4 2571.5 4199.0 5557.9 6562.9 7539.4 8808.8 10326.5 12849.1 18061.2 25478.5 29502.5 30572.6 30804.5 31638.6 32574.4 31162.6 27004.3 21934.6 17324.7 13943.6 9248.3 3031.2 1310.1 272.6 36.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 89.5 109.9 146.5 280.7 923.6 2302.9 3824.6 5122.6 6131.6 7047.1 8186.3 9533.1 11758.7 16555.7 23456.4 27529.2 28676.6 28924.8 29575.8 30422.1 29368.2 25702.3 20840.1 16275.0 12845.0 8552.5 2795.2 1184.0 256.3 36.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 89.5 109.9 142.4 260.4 821.9 2038.4 3450.3 4687.2 5704.4 6554.8 7559.7 8739.7 10672.3 15050.3 21434.2 25555.8 26784.6 27045.0 27512.9 28269.7 27573.9 24396.2 19741.6 15225.3 11746.5 7856.8 2555.2 1053.8 236.0 32.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 85.4 105.8 138.3 240.1 716.1 1769.9 3071.9 4251.8 5273.1 6062.4 6937.2 7946.3 9581.9 13544.9 19412.0 23582.5 24888.6 25161.2 25450.0 26113.2 25775.5 23094.2 18647.1 14175.5 10647.9 7161.0 2319.2 927.7 219.7 32.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 85.4 105.8 134.3 219.7 610.3 1501.4 2697.6 3816.5 4841.8 5570.1 6310.6 7152.9 8491.5 12039.4 17389.8 21609.1 22992.5 23281.4 23387.2 23960.9 23981.2 21788.2 17548.5 13125.8 9549.4 6465.2 2079.1 797.5 199.4 28.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 85.4 101.7 130.2 199.4 516.7 1269.5 2290.7 3279.4 4182.7 4845.9 5537.6 6314.7 7486.5 10534.0 15371.7 19676.5 21267.4 21552.2 21446.4 21649.8 21491.1 19578.8 15799.0 11746.5 8308.4 5435.9 1798.4 679.5 187.2 32.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 69.2 81.4 101.7 122.1 183.1 423.2 1037.5 1887.9 2742.3 3519.5 4125.7 4768.6 5480.6 6477.5 9024.5 13353.6 17747.9 19546.3 19827.0 19505.6 19338.8 18997.0 17369.5 14049.4 10367.2 7067.4 4406.5 1517.6 557.4 175.0 36.6 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 65.1 81.4 97.7 118.0 162.8 325.5 805.6 1481.0 2201.2 2860.3 3401.5 3995.5 4642.4 5472.5 7519.1 11335.5 15815.2 17821.1 18097.8 17560.7 17027.7 16506.9 15160.2 12295.8 8987.9 5826.5 3377.1 1232.8 439.4 162.8 40.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 65.1 77.3 93.6 109.9 142.4 231.9 573.7 1074.2 1664.1 2197.1 2677.2 3222.5 3804.3 4463.4 6009.5 9317.4 13882.6 16096.0 16368.6 15619.9 14716.7 14012.8 12950.8 10546.2 7608.6 4585.5 2347.7 952.1 317.4 150.5 44.8 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 65.1 77.3 89.5 105.8 134.3 203.4 467.9 862.6 1338.6 1774.0 2152.4 2583.7 3047.5 3588.6 4817.4 7466.2 11278.6 13341.4 13626.2 12881.7 11954.0 11205.3 10216.6 8243.3 5932.2 3609.0 1900.1 826.0 297.0 142.4 40.7 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 48.8 57.0 65.1 73.2 85.4 101.7 122.1 175.0 362.1 646.9 1009.1 1350.8 1631.6 1940.8 2294.8 2713.9 3629.3 5614.9 8674.6 10591.0 10883.9 10143.4 9191.3 8393.8 7482.4 5944.4 4255.9 2636.6 1452.5 695.8 276.7 130.2 40.7 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 52.9 61.0 73.2 81.4 97.7 113.9 146.5 256.3 431.3 679.5 923.6 1106.7 1297.9 1538.0 1835.0 2437.2 3759.5 6066.5 7836.4 8137.5 7405.1 6428.6 5582.3 4748.2 3641.5 2575.5 1660.1 1000.9 565.6 256.3 122.1 36.6 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 52.9 61.0 69.2 77.3 93.6 101.7 118.0 150.5 219.7 354.0 500.5 581.8 659.1 781.2 960.2 1245.0 1908.2 3462.5 5081.9 5395.2 4666.9 3665.9 2774.9 2014.0 1338.6 899.2 683.6 553.4 439.4 236.0 109.9 32.6 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 52.9 61.0 69.2 77.3 89.5 97.7 109.9 130.2 170.9 252.3 354.0 419.1 455.7 516.7 610.3 764.9 1135.2 2058.8 3051.6 3255.0 2835.9 2258.2 1704.8 1265.4 899.2 663.2 545.2 467.9 390.6 244.1 105.8 32.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
48.8 44.8 48.8 57.0 65.1 73.2 81.4 89.5 97.7 109.9 126.1 154.6 207.5 256.3 256.3 252.3 264.5 288.9 362.1 655.1 1025.3 1114.8 1005.0 850.4 638.8 520.8 459.8 427.2 410.9 382.5 341.8 248.2 97.7 28.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
